AVENTICS™ Valve plug connector, series CON-VP R412024482

£5.30
QuickShip QuickShip
QTY:

Product Description

CON-VP-INDU-2-0060-PVC-INDU-2

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
Industrial plug connector
Electrical connection 1, number of poles
2-pin
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
Plug
Electrical connection 2, thread size
Industrial plug connector
Electrical connection 2, number of poles
2-pin
Cable exit 2
straight
Cable exit angle
180°
Number of wires
2
Shielding
unshielded
Cable length
0.06 m
Protection class
IP40
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Wire cross-section
0.25 mm²
Cable-Ø
1.5 mm
Delivery unit
1 piece
Weight
0.002 kg
Material cable sheath
Polyvinyl chloride

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable