No image available
No image available
Your request is being processed.
AVENTICS-R412020720

AVENTICS™ Round cylinder, Series RPC R412020720

£172.87
QuickShip QuickShip
QTY:

Product Description

RPC-DA-063-0100-12-1-2-BAS

Specifications

Type
Version: compact type
Piston Ø
63 mm
Stroke
100 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, ATEX optional
Piston rod
single
Scraper
Standard
Pressure for determining piston forces
6,3 bar
Retracting piston force
1765 N
Extracting piston force
1960 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
G 3/8
Piston rod thread
M16x1,5
Impact energy
1.5 J
Weight 0 mm stroke
1.62 kg
Weight +10 mm stroke
0.044 kg
Stroke max.
1200 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • Compact and space-saving design
  • Shorter than a cylinder according to ISO 15552
  • Short variant without bottom thread for even more compact requirements available
  • Corrosion-resistant materials: Tube and piston rod made of stainless steel and covers made of galvanized steel
  • Three different designs (standard, compact, mini) in piston diameters from 32 mm to 63 mm available in the online-configurator

Documents & Drawings