AVENTICS-R412020583

AVENTICS™ Series BCC R412020583

£169.24
QTY:

Product Description

BCC-SB-080-015-0CR-AL-G014

Features

  • Bellows cylinder with dismountable connecting parts
  • Permit high forces in small installation space
  • Enables angular movements and axial offset

Specifications

Bellows
single
Type
Bellow actuator with mounting ring and cover
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 1/4
Cover diameter
78 mm
Feature
2 3/4x1
Permissible angle of tilt max.
20 °
Max. effective stroke
15 mm
Min. radial installation space
95 mm
Force min.
1300 N
Force max.
2600 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-30 °C
Max. ambient temperature
90 °C
Medium
Compressed air
Reduced service life at a temperature greater than
70 °C
Pressure for determining forces
6 bar
Weight
0.45 kg
Material bellow
Chloroprene rubber
Material front cover
Aluminum

Documents & Drawings