AVENTICS-R412019488

AVENTICS™ Sensor, Series ST4 R412019488

£36.39
QuickShip QuickShip
QTY:

Product Description

ST4-R3-K03U-030

B10
rohs

Specifications

Direct mounting for series
PRA, SSI, GSU, RTC, CKP, GPC, MSC, MSN, RCM, CVI
Indirect mounting for series
MNI, CSL-RD, ICM
Slot width
4 mm C-slot
Cable
with cable
Type of contact
Reed
Switching capacity
3 W / 3 VA
Certificates
UL (Underwriters Laboratories), cULus, RoHS
Protection class
IP65, IP67
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Voltage drop U at Imax
≤ 0,5 V
DC switching current, max.
0.13 A
AC switching current, max.
0.13 A
Switching point precision
±0,1 mT
Switching logic
NO (make contact)
Display
LED
LED status display
Yellow
Electrical connection 2, type
open cable ends
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
5 V DC
Operating voltage DC, max.
30 V DC
Short circuit resistance
Protected against polarity reversal
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm
Cable length L
3 m

Features

  • Suitable for 4 mm C-nut
  • Mounting from above in the nut (“drop-in” mounting)
  • Robust housing
  • LED for indicating the output state
  • Combined mounting screw with hexagon socket and slotted screw
  • Precise, reliable and flexible

Documents & Drawings