No image available
No image available
Your request is being processed.
AVENTICS-R412018267

AVENTICS™ Series AES R412018267

£206.85
QuickShip QuickShip
QTY:

Product Description

AES-D-IO-POWER1-M12-A

Specifications

Version
Power module
E/A capable
connection with I/O
Power plug IN type
Plug
Power plug IN size
M12x1
Power plug IN number of pole
4-pin
Power supply direction UA
left
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-25% / +25%
Operating voltage, actuators
24 V DC
Actuator voltage tolerance
-10% / +10%
Total output for valves
4 A
Protection class
IP65
Total current of sensors max.
4 A
Logic/actuator voltage
Galvanically isolated
Diagnosis
Undervoltage
Generic emission standard in accordance with norm
EN 61000-6-4
Generic immunity standard in accordance with norm
EN 61000-6-2
Weight
0.15 kg
Housing material
Polyamide fiber-glass reinforced

Features

  • Smallest dimensions
  • Protection class IP65
  • Special I/O-modules for pneumatic applications
  • Optimized wiring
  • OPC UA integration allows for easy access to data and analytics without changing or touching the PLC
  • The integrated Digital Twin improves your productivity and efficiency

Documents & Drawings