AVENTICS-R412013391

AVENTICS™ 3/2-directional valve, Series DO16, M12 R412013391

£85.71
QTY:

Product Description

DO16-3/2NC-024DC-M12X1.75-ND

Specifications

Activation
Electrically
Frame size
DO16
Switching principle
3/2, with spring return
Valve function
NC
Manual override
without detent
Nominal flow Qn
18 l/min
Compressed air connection
Base plate
Compressed air connection output
Base plate
Min. working pressure
0 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-0.666666667
Electrical connection size
M12
Sealing principle
Soft seal
Power consumption DC
1.5 W
Duty cycle
100%
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.035 kg
Housing material
Polyphenylene sulfide, Polyamide fiber-glass reinforced

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings