No image available
No image available
Your request is being processed.
AVENTICS-R412013298

AVENTICS™ 3/2-directional valve, Series CD04 R412013298

£76.79
QuickShip QuickShip
QTY:

Product Description

CD04-3/2NC-SR-N018-N018-N018-S

Specifications

Activation
Pneumatically
Nominal flow Qn
900 l/min
Switching principle
3/2
Return type
With spring return
Actuating control
Single Air Pilot
Compressed air connection output
1/8-27 NPTF
Connection type
Pipe connection
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Valve type
Spool valve, positive overlapping
Control pressure min.
3.5 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
65 °C
Min. medium temperature
-15 °C
Max. medium temperature
65 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
version pneumatic port
NC/NO
Compressed air connection, exhaust
1/8-27 NPTF
Compressed air connection pilot exhaust
1/8-27 NPTF
Standard compressed air connection
according to ANSI B1.20.3

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings