AVENTICS-R412010332

AVENTICS™ Groove nut R412010332

£29.96
QTY:

Product Description

SA1-MA-M064

Specifications

For series
SA1-MA
Thread size
M64x2
Weight
0.1 kg
Housing material
Steel
Surface housing
bronzed