No image available
No image available
Your request is being processed.
AVENTICS-R412010129

AVENTICS™ Pressure gauge, Series PG1-GLY R412010129

£57.93
QuickShip QuickShip
QTY:

Product Description

PG1-ROB-R018-GLY-D63-P0-16

Specifications

Pressure gauge version
Bourdon tube pressure gauge, Back port, with glycerin filling
Standardization
EN 837-1
Class
1,6
Compressed air connection
R 1/8
Nominal diameter
63 mm
Scale value
0.5
Range of application min.
0 bar
Range of application max.
12 bar
Display range min.
0 bar
Display range max.
16 bar
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Background color
White
Main scale unit (outside)
bar
Main scale color (outside)
Black
Secondary scale unit (inside)
psi
Secondary scale color (inside)
Black
Pointer color
Black
Weight
0.26 kg
Housing material
Stainless Steel
Material viewing window
Polystyrene
Material thread
Brass

Features

  • Clearly visible pressure indicators in different sizes and versions
  • Gauges available with or without adjustable work area display
  • Special gauges available like glycerine filled gauges or stainless-steel housing

Documents & Drawings