AVENTICS-R412010006

AVENTICS™ Multiple connector R412010006

£128.90
QuickShip QuickShip
QTY:

Specifications

Port G
G 3/4
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Housing material
Aluminum

Documents & Drawings