AVENTICS-R412007569

AVENTICS™ Multi-coupling R412007569

£157.64
QTY:

Specifications

Number of ports
4
Application area
Suitable for bulkhead mounting
Tubing Ø
4 mm
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Medium
Compressed air
Delivery unit
1 piece
Housing material
Polyamide

Documents & Drawings