AVENTICS™ Ejector, Series EBS R412007453

£101.62
QuickShip QuickShip
QTY:

Product Description

EBS-PT-20-NN-N-N-NN-DA08-DA10-S001

Specifications

Activation
Pneumatically
Type
Ejector
Version
pneumatic control, T-design
with silencer
with silencer
Nozzle Ø
2 mm
Working pressure min.
3 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Compressed air connection
Ø 8
Vacuum connection+
Ø 10
Max. suction capacity
123 l/min
Air consumption at p.opt.
208 l/min
Max. vacuum level at p.opt
86 %
Sound pressure level intake effect
68 dB
Sound pressure level intake effect
77 dB
Weight
0.05 kg
Housing material
Polyamide fiber-glass reinforced
Seal material
Acrylonitrile butadiene rubber

Features

  • Optimized light weight through plastic housing
  • 6 performance level selections
  • Push-in fitting or thread connection possible
  • High vacuum and suction volumes
  • One housing with two nozzle sizes
  • Flexible mounting options
  • High performance at small dimensions
  • Wide variety of variants

Documents & Drawings