AVENTICS-R412007370

AVENTICS™ Mounting clip, Series AS3-MBR-...-W03 R412007370

£10.05
QuickShip QuickShip
QTY:

Product Description

AS3-MBR-X000-W03

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.055 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings