No image available
No image available
Your request is being processed.
AVENTICS-R412007260

AVENTICS™ 3/2-shut-off valve, mechanically operated, Series AS3-BAV R412007260

£74.96
QuickShip QuickShip
QTY:

Product Description

AS3-BAV-G038-MAN

Specifications

Activation
Mechanical
Nominal flow Qn
11000 l/min
Compressed air connection
G 3/8
Min. working pressure
0 bar
Max. working pressure
16 bar
Actuating element
rotary switch
Sealing principle
metal/metal sealing
Type
Ball Valve
Parts
Shut-off valve
Lock type
lockable
Lock type
for padlocks
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
25 µm
Compressed air connection, exhaust
G 1/2
Nominal flow Qn 1 to 2
11000 l/min
Nominal flow Qn 2 to 3
130 l/min
Weight
0.446 kg
Housing material
Polyamide
Seal material
Polytetrafluorethylene
Material locking base
Die cast zinc
Material, front cover
Acrylonitrile butadiene styrene
Material threaded bushing
Die cast zinc

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings