No image available
No image available
Your request is being processed.
AVENTICS-R412007074

AVENTICS™ Active carbon filter, Series AS3-FLA R412007074

£188.13
QTY:

Product Description

AS3-FLA-G038-SSS-NON

Specifications

Parts
Active carbon filter
Reservoir
reservoir, metal, with inspection glass
Port
G 3/8
Nominal flow Qn
1000 l/min
Condensate drain
without
Min. working pressure
0 bar
Max. working pressure
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. achievable compressed air class acc. to ISO 8573-1:2010
- : - : 1
Filter reservoir volume
49 cm³
Filter element
exchangeable
Recommended pre-filtering
0.01 µm
Weight
0.751 kg
inspection glass
with window
Mounting orientation
vertical
Type
Can be assembled into blocks
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Die cast zinc
Material reservoir
Die cast zinc
Material filter insert
Active carbon

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings