No image available
No image available
Your request is being processed.
AVENTICS-R412006568

AVENTICS™ Filter, Series MU1-FLS R412006568

£1,037.31
QTY:

Product Description

MU1-FLS-G200-SSN-MA-60,00

Specifications

Parts
Filter
Reservoir
reservoir, polycarbonate, without protective guard
Port
G 2
Filter porosity
60 µm
Nominal flow Qn
30000 l/min
Condensate drain
Manual
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Filter reservoir volume
300 cm³
Filter element
exchangeable
Weight
3.5 kg
Mounting orientation
vertical
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Polycarbonate
Material filter insert
Polyethylene

Features

  • High flow rate possible due to the large nominal width
  • Robust design
  • Metal housing
  • Suitable for operations in harsh environments

Documents & Drawings