No image available
No image available
Your request is being processed.
AVENTICS-R412005338

AVENTICS™ QR1-S-R2R standard series R412005338

£11.24
QuickShip QuickShip
QTY:

Product Description

QR1-S-R2R-DA08-DA06

Specifications

Fitting type
Y-Push-in fitting, reducing
Compressed air connection type
push-in fitting
Port G
Ø 6
Compressed air connection type 2
pin bushing
Port D
Ø 8
Type
QR1-S-R2R
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.0092 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings