No image available
No image available
Your request is being processed.
AVENTICS-R412005040

AVENTICS™ QR1-S-RLL standard series R412005040

£7.89
QuickShip QuickShip
QTY:

Product Description

QR1-S-RLL-DA06

Specifications

Fitting type
Angled plug-in connector
Compressed air connection type
Pin bushing, long
Port G
Ø 6
Compressed air connection type 2
push-in fitting
Port D
Ø 6
Type
QR1-S-RLL
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.0055 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings