No image available
No image available
Your request is being processed.
AVENTICS-R412003424

AVENTICS™ 5/3-directional valve, Series CD07 R412003424

£343.12
QuickShip QuickShip
QTY:

Product Description

CD07-5/3CC-DO-024DC-E-G014

Specifications

Activation
Electrically
Frame size
CD07
Switching principle
5/3, closed center
Valve function
Closed Center
Actuating control
Double Solenoid
Manual override
with detent
Pilot
External
Nominal flow Qn
900 l/min
Compressed air connection
G 1/4
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Connector standard
EN 175301-803:2006
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Pilot valve width
30 mm
Compatibility index
13, 14
Duty cycle
100 %
Sealing principle
soft seal
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Temperature resistance
-25 °C cold-resistant

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings