No image available
No image available
Your request is being processed.
AVENTICS-G651ABBP1JA000A

AVENTICS™ Filter, Series 651 G651ABBP1JA000A

£82.22
QTY:

Product Description

651 PART FLTR 1/8G KT BOWL P

Specifications

Parts
Filter
Reservoir
reservoir, PA, with PA protective guard
Port
G 1/8
Filter porosity
5 µm
Nominal flow Qn
885 l/min
Condensate drain
fully automatic, open without pressure
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Medium temperature note
Extended temperature range min./max. (optional) -40 °C ... 80 °C
Certificates
ATEX optional
Weight
0.25 kg
Type
Can be assembled into blocks
Housing material
Aluminum
Seal material
Nitrile butadiene rubber
Material filter insert
Sintered polyethylene
Material condensate drain
Brass

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability. They are the only products of their type to offer these gauges on shut-off isolation valves and slow-start/quick-exhaust valves.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.

Documents & Drawings