AVENTICS™ G617A40010A0006

£504.70
QTY:

Product Description

The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.

Specifications

Body Material
Light Alloy
Product Type
Solenoid Valve
Product Weight
0.49 Kg
Ship Weight
0.49 Kg
Media
Air, Inert Gas
Min - Max Ambient Temperature
0 to 50°C
Min - Max Operating Pressure (Air)
0 to 6 bar
Min - Max Fluid Temperature
0 to 60°C
Operation Environment
3/2 Normally Closed
Port Type
G ISO228/1-G BSPP, NPTF, Flange
Stroke Length
CE, EAC, IP65
Flow (Cv)
0.58
Orifice Size
4
Voltage
24 DC
Actuation
Proportional
Wattage
3.8
Coil Class
H
Pipe/Port Size
1/4 "

Features

  • Solenoid air pilot actuation
  • Last pressure held on loss of power
  • Digital communication and control
  • Easy change of control parameters with Data Acquisition Software
  • Optional display for rapid setup and configuration
  • Integrated IO–Link communication capabilities
  • Vacuum service and pressure up to 10bar (145 psi) versions are available

Documents & Drawings