No image available
No image available
Your request is being processed.
AVENTICS-8985121052

AVENTICS™ Base plate, ports 2 and 4 on side 8985121052

£42.62
QuickShip QuickShip
QTY:

Product Description

CD01-BP-TYPEB-D8-SIDE

Specifications

Type
Base plate
Direction of pneumatic port (2,4)
On the side
Compressed air connection 2 / 4
Ø 8x1
Direction of pneumatic port (3,5)
On the side
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Frame size
26 mm
Standards
ISO 15407-1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. number of valve positions
1
Grid dimension
27 mm
Mounting screw
with hexagon socket
Tightening torque for mounting screws
4 Nm
Material base plate
Polyamide fiber-glass reinforced
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings