AVENTICS-88135507

AVENTICS™ Transition plate, Series 355, ISO 2 88135507

£18.55
QTY:

Product Description

BLACK SELECTOR PLATE

Specifications

Type
Port 1, 3, 5 open
Frame size
ISO 2
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Material base plate
Galvanized Steel

Documents & Drawings