AVENTICS-8503AK428327001

AVENTICS™ End plate, series 503 8503AK428327001

£149.06
QTY:

Product Description

503 EP VERT 3/8F STD KT

Specifications

Compressed air connection input
3/8 NPT
Port exhaust
1/8 NPT
Pilot control exhaust
1/8 NPT
Scope of delivery
Left and right end plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Protection class
IP65
Weight
1.33 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Galvanized Steel