No image available
No image available
Your request is being processed.
AVENTICS-5777065270

AVENTICS™ 5/2-directional valve, Series CD04 5777065270

£165.05
QuickShip QuickShip
QTY:

Product Description

CD04-5/2XX-SR-110AC-E-G018-G018-EN175301

Specifications

Activation
Electrically
Nominal flow Qn
900 l/min
Switching principle
5/2
Compressed air connection output
G 1/8
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
110 V
Operational voltage AC at 60 Hz
110 V
Voltage tolerance AC 50 Hz
-20% / +10%
Voltage tolerance AC 60 Hz
-10% / +20%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form B
Electrical connection number of poles
3-pin
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
External
Pilot valve width
26 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings