AVENTICS-5763503183

AVENTICS™ Contact bridges, series CON-CB 5763503183

£24.76
QuickShip QuickShip
QTY:

Product Description

CON-CB-SNAP8-3-1

Specifications

Version
Snap Ø8
Number of solenoid coils
1
Min. ambient temperature
-25 °C
Max. ambient temperature
75 °C
Wire cross-section
0.14 mm²
Protection class
IP65
Electrical connection 1
Plug
Number of poles
3-pin
Cable exit
straight
Cable exit angle
180°
Electrical connection 2
Socket
Electrical connection 2
form C
Number of poles
2-pin
Cable exit
straight
Operational↩voltage
24 V
Operational↩voltage
DC
DC operating voltage
24 V
Voltage tolerance DC
-20% / +20%
Valve LED status display
Yellow
Mounting screw
M2.5 with slot
Tightening torque for mounting screws +0,05
0.25 Nm
Weight
0.012 kg
Housing
Polyester amide
Seals
Fluorocaoutchouc

Features

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Single connection via M12x1
  • Snap Ø8

Documents & Drawings