No image available
No image available
Your request is being processed.
AVENTICS-5718400000

AVENTICS™ 4/2-directional valve, Series 840 5718400000

£61.03
QuickShip QuickShip
QTY:

Product Description

V840-4/2OC-DI04-03

Specifications

Activation
Pneumatically
Nominal flow Qn
200 l/min
Switching principle
4/2
Return type
with air spring return
Actuating control
Single Air Pilot
Compressed air connection output
Ø 6x1
Connection type
Pipe connection
Working pressure min.
2 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Valve type
Poppet valve
Control pressure min.
2 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
60 °C
Min. medium temperature
-15 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Compressed air connection, exhaust
Ø 6x1
Compressed air connection pilot exhaust
Ø 6x1
Mounting on manifold strip
PRS strip
Weight
0.048 kg

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings