AVENTICS™ Locking unit, Series LU6 5231996402

£1,444.97
QuickShip QuickShip
QTY:

Product Description

LU6-040-AL-AN

B10

Specifications

Function
Static holding, Dynamic braking
Function
Holding and braking: non-adjustable spring, Release: compressed air
Type
Clamping jaw lock
Piston Ø
40 mm
Piston diameter
40 mm
suitable piston rod Ø
16 mm
Piston rod extension
125 mm
Compressed air connection
G 1/8
Max. piston speed v max.
1 m/s
Release pressure min.
4 bar
Release pressure max.
10 bar
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Oil content of compressed air min.
0 mg/m³
Required flow rate Qn
70 l/min
Braking energy per braking cycle related to B10d, EB10d
3 J
Max. braking energy per braking cycle ELU6
9 J
Max. braking energy per hour PLU6
1350 J
Max. total braking energy Etotal
6 MJ
Max. moving mass mmax, external
122 kg
Max. torsional moment of piston rod
1 Nm

Features

  • Tested and certified by IFA as a pneumatic braking/holding unit with safety function as per DIN ISO 13849.
  • Prevention of hazardous movement (cat. 1 up to max. PL c,“proven component”)
  • Secure hold in upper end position through clamping and one-sided pressurization (cat. 4 up to max. PL e)
  • Interruption of a hazardous movement (emergency stop)
  • High B10d -dynamic braking values: 2 million cycles
  • High B10d -static holding values: 5 million cycles

Documents & Drawings