No image available
No image available
Your request is being processed.
AVENTICS-3610647400

AVENTICS™ Fine setting valve 3610647400

£672.04
QuickShip QuickShip
QTY:

Product Description

FS07-000-100-G014-PED-(0,1-4,6)

Specifications

Type
Poppet valve
Actuating element
Pedal
Compressed air connection input
G 1/4
Compressed air connection type input
Internal thread
Compressed air connection output
G 1/4
Working pressure min.
0.1 bar
Working pressure max
10 bar
Regulation range min.
0.1 bar
Regulation range max.
4.6 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Nominal flow Qn
900 l/min
Hysteresis
< 0,15 bar
actuating force min.
77 N
Weight
1.5 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn max. 900 l/min
  • Width: 60 mm ... 100 mm
  • Poppet valve for dynamic pressure control

Documents & Drawings