No image available
No image available
Your request is being processed.
AVENTICS-3530040020

AVENTICS™ Pressure gauge, Series PG1-LIG 3530040020

£294.99
QTY:

Product Description

PG1-ROB-DA06-STD-D60P(0-10)24V= LAMPE

Specifications

Pressure gauge version
Bourdon tube pressure gauge, Back port
Corrosion resistance
tropicalized, corrosion-protected
Class
1
Compressed air connection
Ø 6x1
Nominal diameter
60 mm
Scale value
0.5
Range of application min.
0 bar
Range of application max.
8 bar
Display range min.
0 bar
Display range max.
10 bar
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
25 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Background color
White
Main scale unit (outside)
bar
Main scale color (outside)
Black
Secondary scale unit (inside)
psi
Secondary scale color (inside)
Black
Pointer color
Black, Red
Housing material
Steel, chrome-plated
Material viewing window
glass
Material thread
Brass
Material front ring
Steel, chrome-plated

Features

  • Clearly visible pressure indicators in different sizes and versions
  • Gauges available with or without adjustable work area display
  • Special gauges available like glycerine filled gauges or stainless-steel housing

Documents & Drawings