AVENTICS™ Round plug connector, Series CON-RD 1834484173

£18.77
QuickShip QuickShip
QTY:

Product Description

CON-RD-FS-M8-3-SOLDE

Specifications

Type
Round plug connectors
Connection type
Soldering
min. suitable cable Ø
3.5 mm
max. suitable cable Ø
5 mm
Shielding
unshielded
Certificates
UL (Underwriters Laboratories)
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Max. current
4 A
Protection class
IP67
Operational voltage
48 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M8x1
Electrical connection 1, number of poles
3-pin
Electrical connection 1, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Weight
0.009 kg
Housing material
Polyamide

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter