No image available
No image available
Your request is being processed.
AVENTICS-1827414297

AVENTICS™ Coil, Series CO1 1827414297

£186.32
QuickShip QuickShip
QTY:

Product Description

CO1-CABLE-3M-230AC-3,0VA-30MM-ATEX

Specifications

Coil width
30 mm
ATEX
ATEX
Certificates
ATEX
Min. ambient temperature
-20 °C
Max. ambient temperature
50 °C
Protection class
IP65
Cable length
3 m
Duty cycle ED
100 %
Compatibility index
14
Operational voltage AC at 50 Hz
230 V
Operational voltage AC at 60 Hz
230 V
Voltage tolerance AC 50 Hz
-10% / +10%
Holding power AC 50 Hz
3 VA
Switch-on power AC 50 Hz
3.1 VA
Weight
0.38 kg

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC

Documents & Drawings