AVENTICS-1827020253

AVENTICS™ Intermediate flange, Series JP1 1827020253

£349.67
QuickShip QuickShip
QTY:

Product Description

CM1-JP1-125-M7-B

Specifications

Version
for multi-position cylinders
Piston diameter
125 mm
Housing material
Aluminum

Documents & Drawings