No image available
No image available
Your request is being processed.
AVENTICS-1827020076

AVENTICS™ Sensor mounting, Series CB1 1827020076

£55.63
QTY:

Product Description

CB1-TRB-125-125-RB1

Specifications

For series
TRB, ITS
Cylinders Ø min.
125 mm
Cylinders Ø max.
125 mm
Housing material
Aluminum
Weight
0.075 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings