AVENTICS-1827020056

AVENTICS™ Sensor mounting, Series CB1 1827020056

£9.56
QuickShip QuickShip
QTY:

Product Description

CB1-TRB-032-040-RB1

Specifications

For series
TRB
Cylinders Ø min.
32 mm
Cylinders Ø max.
40 mm
Housing material
Aluminum
Weight
0.03 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings