AVENTICS-1827001633

AVENTICS™ Flexible plate coupling, Series PM7 1827001633

£102.98
QuickShip QuickShip
QTY:

Product Description

CM2-PM7-M027-M2-A

Specifications

For series
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate
For series
PRA, TRB, CCL-IS, CVI
Thread size
M27x2
Weight
1.1 kg
Housing material
Steel
Surface housing
galvanized