AVENTICS-1827001506

AVENTICS™ Mounting flange, Series LU3 1827001506

£196.27
QuickShip QuickShip
QTY:

Product Description

LU3-050-M1-A

Specifications

Piston Ø
50 mm
Piston diameter
50 mm
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Weight
0.635 kg
Housing
Nodular graphite iron