AVENTICS™ Mounting flange, Series LU3 1827001433

£240.84
QuickShip QuickShip
QTY:

Product Description

LU3-080-M1-A

Specifications

Piston Ø
80 mm
Piston diameter
80 mm
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Weight
1.62 kg
Housing
Nodular graphite iron