No image available
No image available
Your request is being processed.
AVENTICS-1825503890

AVENTICS™ Single subbase, thread connections on the side 1825503890

£27.33
QuickShip QuickShip
QTY:

Product Description

CD02-AL-G1/8-BP1

Specifications

Type
Base plate
Direction of pneumatic port (1)
On the side
Compressed air connection 1
G 1/8
Direction of pneumatic port (2,4)
On the side
Compressed air connection 2 / 4
G 1/8
Direction of pneumatic port (3,5)
On the side
Port 3 / 5
G 1/8
Exhaust (3,5)
With directional exhaust (3/5)
Direction of pneumatic port (12)
On the side
Compressed air connection 12
M5
Direction of pneumatic port (14)
On the side
Compressed air connection 14
M5
Frame size
18 mm
Standards
ISO 15407-1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
70 °C
Min. medium temperature
-15 °C
Max. medium temperature
70 °C
Medium
Compressed air
Weight
0.135 kg
Material base plate
Die cast zinc

Documents & Drawings