AVENTICS-1825503203

AVENTICS™ Single subbase, thread connections on the bottom 1825503203

£50.06
QuickShip QuickShip
QTY:

Product Description

ISO5599-1-SIZE3-BOTTOM-G012

Specifications

Type
Base plate
Direction of pneumatic port (1)
Down
Compressed air connection input
G 1/2
Direction of pneumatic port (2,4)
Down
Compressed air connection output
G 1/2
Direction of pneumatic port (3,5)
Down
Port exhaust
G 1/2
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Direction of pneumatic port (12)
Down
Compressed air connection 12
G 1/8
Direction of pneumatic port (14)
Down
Compressed air connection 14
G 1/8
Frame size
ISO 3
Standards
ISO 5599-1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. number of valve positions
1
Weight
0.416 kg
Material base plate
Die-cast aluminum

Documents & Drawings