AVENTICS™ Blanking screw, gasket 1823462029

£1.55
QuickShip QuickShip
QTY:

Product Description

FPT-S-RBI-G014

Specifications

Port G
G 1/4
Type
FPT-S-RBI
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
25 piece
Material
Steel
Seal material
Polyvinyl chloride