AVENTICS™ Cross connection 1823390042

£14.88
QuickShip QuickShip
QTY:

Product Description

G1/4

Specifications

Port G
G 1/4
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
2 piece
Weight
0.047 kg
Housing material
Aluminum