AVENTICS-1823390040

AVENTICS™ Cross connection 1823390040

£9.78
QuickShip QuickShip
QTY:

Product Description

M5

Specifications

Port G
M5
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
2 piece
Weight
0.008 kg
Housing material
Brass