AVENTICS-1823373084

AVENTICS™ Sleeve 1823373084

£13.38
QTY:

Product Description

FPT-S-RSK-G018-M010

Specifications

Compressed air connection type
Internal thread
Port G
M10x1,25
Compressed air connection type 2
Internal thread
Port D
G 1/8
Type
FPT-S-RSK
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
10 piece
Material
Brass