AVENTICS™ Sleeve 1823300001

£2.59
QuickShip QuickShip
QTY:

Product Description

FPT-S-RSK-G014-G014

Specifications

Compressed air connection type
Internal thread
Port G
G 1/4
Compressed air connection type 2
Internal thread
Port D
G 1/4
Type
FPT-S-RSK
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
10 piece
Material
Brass