AVENTICS-1823120025

AVENTICS™ Bolts, AA4 1823120025

£17.04
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-100-M2-A

Specifications

Piston diameter
100 mm
Axle pivot Ø
20 mm
Weight
0.29 kg
Housing material
Steel