AVENTICS-1822124013

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124013

£145.89
QuickShip QuickShip
QTY:

Product Description

CM2-AP6-M27X2-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
PRA, TRB, 167, CVI
Thread size
M27x2
Swivel bearing Ø
30 mm
Weight
1.17 kg
Housing material
Steel
Surface housing
galvanized