AVENTICS-1822124002

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124002

£25.74
QuickShip QuickShip
QTY:

Product Description

CM2-AP6-M8-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
MNI, CCI, SSI, KPZ
Thread size
M8
Swivel bearing Ø
8 mm
Weight
0.05 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings