AVENTICS-1822124001

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124001

£25.40
QuickShip QuickShip
QTY:

Product Description

CM2-AP6-M6-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
MNI, CCI, SSI
Thread size
M6
Swivel bearing Ø
6 mm
Weight
0.03 kg
Housing material
Steel
Surface housing
galvanized