AVENTICS-1822124000

AVENTICS™ Ball eye rod end with flange, Series AP6 1822124000

£23.52
QuickShip QuickShip
QTY:

Product Description

CM2-AP6-M4-M2-A

Specifications

For series
with flange, to mount on cylinder PRA, TRB, CCI, SSI, MNI, RPC, KPZ, 167, CVI, RDC, 102, ITS
For series
MNI, SSI
Thread size
M4
Swivel bearing Ø
5 mm
Weight
0.02 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings